Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BGCZB6202ZZ-50

Expand Table
EN
1/5
Part Number
PN
Material of Bearing
MATB
Material of Housing
MATH
Surface Treatment of Housing
STH
Accessories Retaining Ring
ARR
Bearing No.
BN
Seal
SEAL
L Selection
L [mm]
S
S [mm]
d
DD [mm]
D
D [mm]
B
B [mm]
l
LL [mm]
H
H [mm]
W
W [mm]
T
T [mm]
dh
DDHH [mm]
D1
D1 [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
BGCZB6900ZZ-25
Steel
S45C
Black Oxide
Spring Steel
6900
Double Shielded
25
5
10
22
6
2.65
47
29
8
19
27
BGCZB6000ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6000
Double Shielded
35
10
10
26
8
2.85
52
34
8
22
32
BGCZB6200ZZ-45
Steel
S45C
Black Oxide
Spring Steel
6200
Double Shielded
45
15
10
30
9
2.85
56
38
8
24
36
BGCZB6801ZZ-25
Steel
S45C
Black Oxide
Spring Steel
6801
Double Shielded
25
5
12
21
5
2.85
47
29
8
17
26
BGCZB6901ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6901
Double Shielded
35
10
12
24
6
2.85
50
31
8
21
30
BGCZB6001ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6001
Double Shielded
35
10
12
28
8
2.85
54
36
8
24
34
BGCZB6201ZZ-45
Steel
S45C
Black Oxide
Spring Steel
6201
Double Shielded
45
15
12
32
10
2.85
58
40
8
26
38
BGCZB6802ZZ-25
Steel
S45C
Black Oxide
Spring Steel
6802
Double Shielded
25
10
15
24
5
2.85
50
32
8
20
30
BGCZB6902ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6902
Double Shielded
35
10
15
28
7
2.85
59
37
10
25
35
BGCZB6002ZZ-45
Steel
S45C
Black Oxide
Spring Steel
6002
Double Shielded
45
15
15
32
9
2.85
62
40
10
28
38
BGCZB6202ZZ-50
Steel
S45C
Black Oxide
Spring Steel
6202
Double Shielded
50
15
15
35
11
3.75
66
44
10
29
42
BGCZB6903ZZ-45
Steel
S45C
Black Oxide
Spring Steel
6903
Double Shielded
45
15
17
30
7
2.85
60
38
10
27
36
BGCZB6003ZZ-50
Steel
S45C
Black Oxide
Spring Steel
6003
Double Shielded
50
15
17
35
10
3.75
66
44
10
31
42
BGCZB6203ZZ-60
Steel
S45C
Black Oxide
Spring Steel
6203
Double Shielded
60
20
17
40
12
3.95
72
50
10
34
48
BGCZB6804ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6804
Double Shielded
35
10
20
32
7
3.75
62
40
10
28
38
BGCZB6904ZZ-50
Steel
S45C
Black Oxide
Spring Steel
6904
Double Shielded
50
15
20
37
9
3.75
72
47
11
34
45
BGCZB6004ZZ-60
Steel
S45C
Black Oxide
Spring Steel
6004
Double Shielded
60
20
20
42
12
3.95
77
54
11
36
50
BGCZB6204ZZ-65
Steel
S45C
Black Oxide
Spring Steel
6204
Double Shielded
65
20
20
47
14
3.95
81
58
11
40
54
BGCZB6805ZZ-35
Steel
S45C
Black Oxide
Spring Steel
6805
Double Shielded
35
15
25
37
7
3.75
72
47
11
34
45
Show compressed display (42 configurable products)
ShorttextBearings with Housings - Double Bearings with Pilot, Retained, L Selectable - Compact
Últimos cambios09.09.2019 15:26:55
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties